IESNA:LM-63-2002
[TEST]P1203161
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-840-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10731
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1475.6 1586.9 1706.3 1826.4 1918.4 1974.7 2009 2028.2 2049.5 2074.1
2105.8 2148.9 2206.9 2275.4 2358.6 2498.8 2710.6 2991.4 3338.2 3772
4340.5 4993 5687.8 6319.7 6701.7 6507.7 6119.6 5599.5 4974.6 4230
3288.1 2349.3 1537.6 893.8 393.2 121.7 0
1475.6 1574.7 1679.4 1782 1862.3 1913.1 1944.7 1963.1 1981.8 2004.9
2038 2084.2 2144.4 2213.5 2299.4 2423.3 2600.5 2832.5 3123.9 3470.3
3885.7 4322.1 4708.9 4983.1 5051.6 4763.1 4354.9 3869.1 3339.1 2764.5
2105.8 1473.8 949.6 549.6 247.2 81 0
1475.6 1562.5 1652.6 1737.7 1806.2 1851.5 1880.5 1897.9 1914 1935.7
1970.2 2019.5 2081.9 2151.7 2240.1 2347.7 2490.4 2673.6 2909.6 3168.6
3430.9 3651.1 3730.1 3646.4 3401.5 3018.5 2590.2 2138.8 1703.5 1298.9
923.4 598.4 361.5 205.4 101.2 40.2 0
1475.6 1549.6 1625.7 1696.7 1752 1790.1 1813.9 1825.3 1834.1 1846.1
1867.9 1901.9 1945.9 1991.8 2044.1 2102.7 2177.1 2274.4 2402.5 2539
2665.6 2747.8 2729.7 2602.2 2364.9 2044 1716.6 1395.9 1099.1 840.2
609.8 413.2 266.2 163.8 87.5 36.3 0
1475.6 1536.6 1598.9 1655.7 1697.9 1728.7 1747.3 1752.6 1754.3 1756.6
1765.5 1784.2 1809.8 1831.9 1848.1 1857.7 1863.8 1875.3 1895.5 1909.3
1900.3 1844.5 1729.3 1558 1328.3 1069.5 843 653 494.6 381.5
296.3 228.1 171 122.2 73.9 32.4 0
1475.6 1523.6 1571.9 1615.7 1649.4 1671.5 1681.4 1676.2 1661.7 1643.9
1626.3 1614.6 1609.1 1602.3 1589.5 1567.6 1537.4 1506.3 1477.4 1453.5
1427.4 1383.4 1310.5 1207.7 1074.1 914.4 770.6 632.4 500.5 399.3
312.3 239 175.5 123 73.5 32 0
1475.6 1510.6 1545 1575.8 1600.9 1614.3 1615.6 1599.7 1569 1531.2
1487.2 1445 1408.3 1372.7 1331.1 1277.5 1211.2 1137.5 1059.3 997.6
954.6 922.4 891.7 857.3 820 759.2 698.2 611.8 506.3 417
328.4 250 180.1 123.9 73 31.6 0
1475.6 1498.1 1519.8 1540.7 1559.3 1567.3 1561.1 1534.2 1487.8 1433.4
1372.7 1317.1 1270.7 1230.7 1191.3 1145 1089.7 1028.7 964 912.7
878.7 856.3 840 820.8 791.3 740.1 689.2 616.9 529.7 450.1
365.4 285.9 210.5 146.3 89.5 38.3 0
1475.6 1485.7 1494.6 1505.5 1517.6 1520.2 1506.6 1468.7 1406.6 1335.6
1258.2 1189.2 1133 1088.6 1051.5 1012.4 968.3 920 868.6 827.8
802.8 790.2 788.3 784.2 762.6 721.1 680.2 621.8 552.9 483.1
402.5 321.9 240.9 168.7 105.9 45 0
1475.6 1473.6 1470.8 1473.1 1477.6 1478.2 1460 1413.9 1342.8 1263
1183.7 1121.4 1076.1 1042.7 1013.3 979 938 892.1 840.3 791.3
754.8 735 737 738.9 732.7 717.4 680.6 620.6 552.9 488.7
428.1 364.1 291.3 211.8 137.9 58.3 0
1475.6 1460.2 1447.3 1442.7 1444.9 1447.7 1435.7 1398.9 1338.9 1270.7
1204.7 1146.9 1096.1 1051.6 1009.6 965.5 917.3 866.1 815.1 769.6
729.6 699.8 683.9 674.4 665.4 655 633 593.9 544.2 488.8
425.9 363 291.2 214.1 141 62.3 0
1475.6 1449.3 1426.8 1415.4 1416.2 1424.2 1424.4 1403 1358.1 1299.2
1237.5 1178.6 1121.3 1066.5 1013.7 961 907 852.5 801.8 758.5
719.7 690 668.5 652 636.4 618.7 594.4 561.7 521.3 473.1
413.9 353.3 283.1 210.2 136.7 60.6 0
1475.6 1438.5 1406.2 1388.1 1387.4 1400.7 1413.2 1407.1 1377.4 1327.7
1270.3 1210.3 1146.5 1081.4 1017.8 956.5 896.8 838.9 788.7 747.4
709.9 680.3 653.2 629.5 607.3 582.4 555.8 529.5 498.4 457.4
401.7 343.6 274.9 206.2 132.5 58.9 0
1475.6 1428.7 1389 1365.5 1364.7 1385.7 1415.2 1431.8 1420.2 1376.6
1314.3 1246.5 1176.5 1105.3 1036.1 969.6 906.3 846.6 795.1 753.5
719.5 694.7 673.5 651.4 626.5 594.5 560.5 528.1 493.3 449.9
394.6 336.3 268.8 201.9 127.7 58 0
1475.6 1419 1371.9 1342.8 1342.1 1370.7 1417.3 1456.5 1463.1 1425.7
1358.4 1282.6 1206.5 1129.4 1054.3 982.7 915.7 854.3 801.7 759.6
729 708.9 693.7 673.3 645.6 606.7 565.1 526.6 488.2 442.5
387.4 329.1 262.7 197.6 122.9 57.1 0
1475.6 1410.4 1356.7 1323.7 1321.5 1354.5 1413.1 1469.6 1490.6 1461.4
1393.6 1310.8 1229.9 1151.8 1076.5 1004.8 937.1 874.6 820.9 778.5
746.8 725.2 711.3 693.9 669.3 634.3 594.7 553.9 512.2 461.4
401.5 340.5 272.2 196.8 118.8 56.9 0
1475.6 1401.9 1341.5 1304.6 1300.9 1338.5 1408.9 1482.7 1518.1 1497.1
1428.7 1339 1253.4 1174.3 1098.8 1027 958.5 894.9 840.2 797.3
764.5 741.5 728.9 714.5 693 661.9 624.3 581.2 536.2 480.3
415.5 351.9 281.7 196 114.7 56.7 0
1475.6 1393.3 1327.8 1287.7 1282 1318.8 1391.9 1468.9 1511.7 1501
1441.9 1353.6 1265.2 1187.4 1114.6 1046.6 981.1 919.3 865.4 822.2
786.8 762.3 747.1 732.5 711.2 681.5 643 599 551.5 494.1
428 362.7 290.8 192.9 105.9 50.1 0
1475.6 1384.7 1313.9 1270.9 1263 1299.2 1374.8 1455.2 1505.3 1504.8
1454.9 1368.3 1277.1 1200.7 1130.5 1066.2 1003.6 943.6 890.7 847.1
809.1 783.1 765.3 750.5 729.6 701 661.6 616.6 566.8 507.9
440.5 373.4 299.8 189.7 97.1 43.3 0
1475.6 1378.1 1303.4 1258.3 1247.9 1280 1347.4 1418.9 1463.8 1465.1
1422.4 1345.1 1259.5 1184.5 1118.9 1060.9 1005 950.1 900 857.8
823 799.5 782.6 768 747.1 717.1 675.8 628.9 577.8 518.7
450.4 383.8 307.7 206.4 112.8 49.9 0
1475.6 1371.4 1292.7 1245.7 1232.8 1260.7 1320 1382.6 1422.4 1425.5
1390 1322 1241.9 1168.3 1107.4 1055.6 1006.2 956.7 909.4 868.6
836.8 815.8 800 785.5 764.7 733.2 690 641.1 588.9 529.5
460.2 394.1 315.5 223.2 128.5 56.5 0
1475.6 1366 1285.3 1236.9 1223 1248 1300.6 1354.1 1387.4 1389.5
1357.9 1297.2 1224.1 1154 1094.3 1043.5 995.9 948 901.6 863.2
836.4 818.8 804.1 789.6 769.2 737.5 694.4 645.4 593.1 534.5
465.4 399 322 234.2 142.1 62 0
1475.6 1360.7 1277.9 1228 1213 1235.2 1281.3 1325.6 1352.4 1353.4
1326 1272.3 1206.2 1139.8 1081.2 1031.4 985.7 939.4 893.8 857.7
836.2 821.7 808.1 793.7 773.8 741.9 698.8 649.8 597.3 539.5
470.7 403.8 328.4 245.2 155.7 67.5 0
1475.6 1356.5 1272.6 1222 1207.3 1228.8 1272.4 1312.4 1335.6 1335.7
1310.6 1262 1200.9 1136.4 1076 1021.8 971.8 922.1 874 840.2
822.2 810.3 798.2 783.7 763.9 733 690.3 641.9 590.9 534.2
468 400.2 326.8 244.5 154.6 66.1 0
1475.6 1352.3 1267.3 1216 1201.5 1222.5 1263.6 1299.2 1318.8 1317.9
1295.3 1251.7 1195.6 1132.9 1070.7 1012.3 958 904.8 854.3 822.6
808.1 798.8 788.2 773.6 754.1 724.1 681.7 634.1 584.5 528.9
465.4 396.5 325.3 243.8 153.4 64.7 0
1475.6 1348.4 1263.3 1212.4 1198.5 1219.9 1260.2 1294.9 1313.4 1312
1289.7 1249.1 1195.6 1133.4 1069.6 1007.3 948.6 891.2 838.3 807.8
794.4 786.6 777.4 762.9 743.1 712.5 670.5 623.6 574.5 519.3
457.5 388.4 314.5 234.6 146.3 61 0
1475.6 1344.5 1259.3 1208.8 1195.4 1217.3 1256.8 1290.6 1308 1306
1284.1 1246.6 1195.6 1133.9 1068.5 1002.2 939.3 877.5 822.3 793
780.7 774.3 766.7 752.2 732.1 701 659.4 613.2 564.5 509.9
449.5 380.4 303.6 225.5 139.2 57.3 0
1475.6 1339.7 1255.3 1206.1 1194.2 1216.8 1256.5 1289.9 1306.3 1303.5
1280.8 1245.7 1196.5 1134.7 1067.9 999.4 933.7 868.6 812 783.1
771.2 765.5 758.8 744 723.6 690.8 650.6 605.3 555.5 501.1
441.1 373.7 291 217.4 131.9 53.8 0
1475.6 1344.5 1259.3 1208.8 1195.4 1217.3 1256.8 1290.6 1308 1306
1284.1 1246.6 1195.6 1133.9 1068.5 1002.2 939.3 877.5 822.3 793
780.7 774.3 766.7 752.2 732.1 701 659.4 613.2 564.5 509.9
449.5 380.4 303.6 225.5 139.2 57.3 0
1475.6 1348.4 1263.3 1212.4 1198.5 1219.9 1260.2 1294.9 1313.4 1312
1289.7 1249.1 1195.6 1133.4 1069.6 1007.3 948.6 891.2 838.3 807.8
794.4 786.6 777.4 762.9 743.1 712.5 670.5 623.6 574.5 519.3
457.5 388.4 314.5 234.6 146.3 61 0
1475.6 1352.3 1267.3 1216 1201.5 1222.5 1263.6 1299.2 1318.8 1317.9
1295.3 1251.7 1195.6 1132.9 1070.7 1012.3 958 904.8 854.3 822.6
808.1 798.8 788.2 773.6 754.1 724.1 681.7 634.1 584.5 528.9
465.4 396.5 325.3 243.8 153.4 64.7 0
1475.6 1356.5 1272.6 1222 1207.3 1228.8 1272.4 1312.4 1335.6 1335.7
1310.6 1262 1200.9 1136.4 1076 1021.8 971.8 922.1 874 840.2
822.2 810.3 798.2 783.7 763.9 733 690.3 641.9 590.9 534.2
468 400.2 326.8 244.5 154.6 66.1 0
1475.6 1360.7 1277.9 1228 1213 1235.2 1281.3 1325.6 1352.4 1353.4
1326 1272.3 1206.2 1139.8 1081.2 1031.4 985.7 939.4 893.8 857.7
836.2 821.7 808.1 793.7 773.8 741.9 698.8 649.8 597.3 539.5
470.7 403.8 328.4 245.2 155.7 67.5 0
1475.6 1366 1285.3 1236.9 1223 1248 1300.6 1354.1 1387.4 1389.5
1357.9 1297.2 1224.1 1154 1094.3 1043.5 995.9 948 901.6 863.2
836.4 818.8 804.1 789.6 769.2 737.5 694.4 645.4 593.1 534.5
465.4 399 322 234.2 142.1 62 0
1475.6 1371.4 1292.7 1245.7 1232.8 1260.7 1320 1382.6 1422.4 1425.5
1390 1322 1241.9 1168.3 1107.4 1055.6 1006.2 956.7 909.4 868.6
836.8 815.8 800 785.5 764.7 733.2 690 641.1 588.9 529.5
460.2 394.1 315.5 223.2 128.5 56.5 0
1475.6 1378.1 1303.4 1258.3 1247.9 1280 1347.4 1418.9 1463.8 1465.1
1422.4 1345.1 1259.5 1184.5 1118.9 1060.9 1005 950.1 900 857.8
823 799.5 782.6 768 747.1 717.1 675.8 628.9 577.8 518.7
450.4 383.8 307.7 206.4 112.8 49.9 0
1475.6 1384.7 1313.9 1270.9 1263 1299.2 1374.8 1455.2 1505.3 1504.8
1454.9 1368.3 1277.1 1200.7 1130.5 1066.2 1003.6 943.6 890.7 847.1
809.1 783.1 765.3 750.5 729.6 701 661.6 616.6 566.8 507.9
440.5 373.4 299.8 189.7 97.1 43.3 0
1475.6 1393.3 1327.8 1287.7 1282 1318.8 1391.9 1468.9 1511.7 1501
1441.9 1353.6 1265.2 1187.4 1114.6 1046.6 981.1 919.3 865.4 822.2
786.8 762.3 747.1 732.5 711.2 681.5 643 599 551.5 494.1
428 362.7 290.8 192.9 105.9 50.1 0
1475.6 1401.9 1341.5 1304.6 1300.9 1338.5 1408.9 1482.7 1518.1 1497.1
1428.7 1339 1253.4 1174.3 1098.8 1027 958.5 894.9 840.2 797.3
764.5 741.5 728.9 714.5 693 661.9 624.3 581.2 536.2 480.3
415.5 351.9 281.7 196 114.7 56.7 0
1475.6 1410.4 1356.7 1323.7 1321.5 1354.5 1413.1 1469.6 1490.6 1461.4
1393.6 1310.8 1229.9 1151.8 1076.5 1004.8 937.1 874.6 820.9 778.5
746.8 725.2 711.3 693.9 669.3 634.3 594.7 553.9 512.2 461.4
401.5 340.5 272.2 196.8 118.8 56.9 0
1475.6 1419 1371.9 1342.8 1342.1 1370.7 1417.3 1456.5 1463.1 1425.7
1358.4 1282.6 1206.5 1129.4 1054.3 982.7 915.7 854.3 801.7 759.6
729 708.9 693.7 673.3 645.6 606.7 565.1 526.6 488.2 442.5
387.4 329.1 262.7 197.6 122.9 57.1 0
1475.6 1428.7 1389 1365.5 1364.7 1385.7 1415.2 1431.8 1420.2 1376.6
1314.3 1246.5 1176.5 1105.3 1036.1 969.6 906.3 846.6 795.1 753.5
719.5 694.7 673.5 651.4 626.5 594.5 560.5 528.1 493.3 449.9
394.6 336.3 268.8 201.9 127.7 58 0
1475.6 1438.5 1406.2 1388.1 1387.4 1400.7 1413.2 1407.1 1377.4 1327.7
1270.3 1210.3 1146.5 1081.4 1017.8 956.5 896.8 838.9 788.7 747.4
709.9 680.3 653.2 629.5 607.3 582.4 555.8 529.5 498.4 457.4
401.7 343.6 274.9 206.2 132.5 58.9 0
1475.6 1449.3 1426.8 1415.4 1416.2 1424.2 1424.4 1403 1358.1 1299.2
1237.5 1178.6 1121.3 1066.5 1013.7 961 907 852.5 801.8 758.5
719.7 690 668.5 652 636.4 618.7 594.4 561.7 521.3 473.1
413.9 353.3 283.1 210.2 136.7 60.6 0
1475.6 1460.2 1447.3 1442.7 1444.9 1447.7 1435.7 1398.9 1338.9 1270.7
1204.7 1146.9 1096.1 1051.6 1009.6 965.5 917.3 866.1 815.1 769.6
729.6 699.8 683.9 674.4 665.4 655 633 593.9 544.2 488.8
425.9 363 291.2 214.1 141 62.3 0
1475.6 1473.6 1470.8 1473.1 1477.6 1478.2 1460 1413.9 1342.8 1263
1183.7 1121.4 1076.1 1042.7 1013.3 979 938 892.1 840.3 791.3
754.8 735 737 738.9 732.7 717.4 680.6 620.6 552.9 488.7
428.1 364.1 291.3 211.8 137.9 58.3 0
1475.6 1485.7 1494.6 1505.5 1517.6 1520.2 1506.6 1468.7 1406.6 1335.6
1258.2 1189.2 1133 1088.6 1051.5 1012.4 968.3 920 868.6 827.8
802.8 790.2 788.3 784.2 762.6 721.1 680.2 621.8 552.9 483.1
402.5 321.9 240.9 168.7 105.9 45 0
1475.6 1498.1 1519.8 1540.7 1559.3 1567.3 1561.1 1534.2 1487.8 1433.4
1372.7 1317.1 1270.7 1230.7 1191.3 1145 1089.7 1028.7 964 912.7
878.7 856.3 840 820.8 791.3 740.1 689.2 616.9 529.7 450.1
365.4 285.9 210.5 146.3 89.5 38.3 0
1475.6 1510.6 1545 1575.8 1600.9 1614.3 1615.6 1599.7 1569 1531.2
1487.2 1445 1408.3 1372.7 1331.1 1277.5 1211.2 1137.5 1059.3 997.6
954.6 922.4 891.7 857.3 820 759.2 698.2 611.8 506.3 417
328.4 250 180.1 123.9 73 31.6 0
1475.6 1523.6 1571.9 1615.7 1649.4 1671.5 1681.4 1676.2 1661.7 1643.9
1626.3 1614.6 1609.1 1602.3 1589.5 1567.6 1537.4 1506.3 1477.4 1453.5
1427.4 1383.4 1310.5 1207.7 1074.1 914.4 770.6 632.4 500.5 399.3
312.3 239 175.5 123 73.5 32 0
1475.6 1536.6 1598.9 1655.7 1697.9 1728.7 1747.3 1752.6 1754.3 1756.6
1765.5 1784.2 1809.8 1831.9 1848.1 1857.7 1863.8 1875.3 1895.5 1909.3
1900.3 1844.5 1729.3 1558 1328.3 1069.5 843 653 494.6 381.5
296.3 228.1 171 122.2 73.9 32.4 0
1475.6 1549.6 1625.7 1696.7 1752 1790.1 1813.9 1825.3 1834.1 1846.1
1867.9 1901.9 1945.9 1991.8 2044.1 2102.7 2177.1 2274.4 2402.5 2539
2665.6 2747.8 2729.7 2602.2 2364.9 2044 1716.6 1395.9 1099.1 840.2
609.8 413.2 266.2 163.8 87.5 36.3 0
1475.6 1562.5 1652.6 1737.7 1806.2 1851.5 1880.5 1897.9 1914 1935.7
1970.2 2019.5 2081.9 2151.7 2240.1 2347.7 2490.4 2673.6 2909.6 3168.6
3430.9 3651.1 3730.1 3646.4 3401.5 3018.5 2590.2 2138.8 1703.5 1298.9
923.4 598.4 361.5 205.4 101.2 40.2 0
1475.6 1574.7 1679.4 1782 1862.3 1913.1 1944.7 1963.1 1981.8 2004.9
2038 2084.2 2144.4 2213.5 2299.4 2423.3 2600.5 2832.5 3123.9 3470.3
3885.7 4322.1 4708.9 4983.1 5051.6 4763.1 4354.9 3869.1 3339.1 2764.5
2105.8 1473.8 949.6 549.6 247.2 81 0
1475.6 1586.9 1706.3 1826.4 1918.4 1974.7 2009 2028.2 2049.5 2074.1
2105.8 2148.9 2206.9 2275.4 2358.6 2498.8 2710.6 2991.4 3338.2 3772
4340.5 4993 5687.8 6319.7 6701.7 6507.7 6119.6 5599.5 4974.6 4230
3288.1 2349.3 1537.6 893.8 393.2 121.7 0
1475.6 1592.9 1727.4 1860.6 1958.8 2018.6 2046.8 2053.8 2058.4 2062.4
2069 2083.1 2108.8 2141 2194.2 2305.4 2500.2 2782.7 3150.8 3589.6
4115.2 4720.2 5418.3 6173 6929.6 7130.6 6704.2 6155.5 5579.4 4924.1
4006.4 3019.8 2101.7 1279.5 597.9 190.5 0
1475.6 1598.9 1748.4 1894.7 1999.3 2062.3 2084.6 2079.3 2067.3 2050.8
2032.2 2017.2 2010.7 2006.7 2029.8 2111.9 2289.8 2574 2963.2 3407.1
3889.9 4447.5 5148.8 6026.1 7157.6 7753.6 7288.8 6711.6 6184.3 5618.2
4724.8 3690.4 2665.8 1665.2 802.6 259.3 0
1475.6 1607.5 1769.3 1925.5 2035.3 2095 2105 2079.7 2040.4 1995.1
1947.6 1905.1 1872.8 1850.7 1867.2 1964.2 2179.9 2510.7 2935.3 3401.5
3890.9 4419.9 5041.2 5810.5 6889.8 7723.4 7404.5 6765.8 6208.5 5635.6
4789.3 3782.7 2780.5 1793.3 911.6 320.1 0
1475.6 1616 1790.1 1956.2 2071.4 2127.5 2125.5 2080.1 2013.5 1939.4
1863 1793.1 1734.8 1694.6 1704.6 1816.4 2070 2447.4 2907.3 3395.8
3891.8 4392.3 4933.7 5594.8 6622 7693.1 7520.1 6820 6232.8 5653
4853.8 3875 2895.3 1921.5 1020.6 381 0
1475.6 1621.1 1801.5 1974.7 2093.3 2143.3 2126.1 2057.1 1962.9 1864.9
1772.6 1692.9 1630.4 1596.5 1636.5 1811.9 2147.6 2616.6 3178.4 3786.9
4395.8 4994.2 5603.7 6271.3 7262.2 8279.6 8265.4 7596.5 6927.2 6196.3
5276.4 4196.4 3138 2088.6 1157.9 449.6 0
1475.6 1626.2 1812.8 1993.3 2115 2159.2 2126.7 2034.2 1912.3 1790.4
1682.2 1592.7 1526 1498.4 1568.4 1807.5 2225.2 2785.8 3449.5 4177.8
4899.7 5596.2 6273.6 6947.8 7902.4 8866.1 9010.8 8373 7621.6 6739.6
5699.1 4517.7 3380.5 2255.6 1295.1 518.2 0
1475.6 1628.8 1819.6 2003.3 2124.7 2164.5 2121 2013.2 1875.4 1744.3
1633.7 1545 1481.8 1463.7 1560.3 1844.6 2315.2 2949.5 3718.6 4571.7
5419.7 6239.6 7040.5 7816.5 8832.5 9751 9868.8 9234.8 8363.2 7295
6090.1 4795 3526.2 2316.3 1329.6 521.2 0
1475.6 1631.3 1826.6 2013.2 2134.4 2169.8 2115.3 1992.1 1838.6 1698.2
1585.3 1497.4 1437.6 1428.9 1552.2 1881.6 2405.2 3113.3 3987.7 4965.6
5939.7 6882.9 7807.5 8685.2 9762.5 10635.8 10726.8 10096.5 9104.8 7850.4
6481.1 5072.3 3671.7 2377 1364.1 524 0
1475.6 1630.2 1831.8 2018.1 2138.1 2170.4 2108.7 1977.3 1815.9 1673.2
1561.7 1475 1416.7 1413.9 1550.9 1900.8 2450.1 3209.4 4151.1 5196.9
6254.1 7259.7 8255.7 9240.9 10363.2 11191 11199.5 10466.8 9310.6 7871.2
6376.4 4892.3 3382.1 2149.4 1181.7 440 0
1475.6 1631.3 1826.6 2013.2 2134.4 2169.8 2115.3 1992.1 1838.6 1698.2
1585.3 1497.4 1437.6 1428.9 1552.2 1881.6 2405.2 3113.3 3987.7 4965.6
5939.7 6882.9 7807.5 8685.2 9762.5 10635.8 10726.8 10096.5 9104.8 7850.4
6481.1 5072.3 3671.7 2377 1364.1 524 0
1475.6 1628.8 1819.6 2003.3 2124.7 2164.5 2121 2013.2 1875.4 1744.3
1633.7 1545 1481.8 1463.7 1560.3 1844.6 2315.2 2949.5 3718.6 4571.7
5419.7 6239.6 7040.5 7816.5 8832.5 9751 9868.8 9234.8 8363.2 7295
6090.1 4795 3526.2 2316.3 1329.6 521.2 0
1475.6 1626.2 1812.8 1993.3 2115 2159.2 2126.7 2034.2 1912.3 1790.4
1682.2 1592.7 1526 1498.4 1568.4 1807.5 2225.2 2785.8 3449.5 4177.8
4899.7 5596.2 6273.6 6947.8 7902.4 8866.1 9010.8 8373 7621.6 6739.6
5699.1 4517.7 3380.5 2255.6 1295.1 518.2 0
1475.6 1621.1 1801.5 1974.7 2093.3 2143.3 2126.1 2057.1 1962.9 1864.9
1772.6 1692.9 1630.4 1596.5 1636.5 1811.9 2147.6 2616.6 3178.4 3786.9
4395.8 4994.2 5603.7 6271.3 7262.2 8279.6 8265.4 7596.5 6927.2 6196.3
5276.4 4196.4 3138 2088.6 1157.9 449.6 0
1475.6 1616 1790.1 1956.2 2071.4 2127.5 2125.5 2080.1 2013.5 1939.4
1863 1793.1 1734.8 1694.6 1704.6 1816.4 2070 2447.4 2907.3 3395.8
3891.8 4392.3 4933.7 5594.8 6622 7693.1 7520.1 6820 6232.8 5653
4853.8 3875 2895.3 1921.5 1020.6 381 0
1475.6 1607.5 1769.3 1925.5 2035.3 2095 2105 2079.7 2040.4 1995.1
1947.6 1905.1 1872.8 1850.7 1867.2 1964.2 2179.9 2510.7 2935.3 3401.5
3890.9 4419.9 5041.2 5810.5 6889.8 7723.4 7404.5 6765.8 6208.5 5635.6
4789.3 3782.7 2780.5 1793.3 911.6 320.1 0
1475.6 1598.9 1748.4 1894.7 1999.3 2062.3 2084.6 2079.3 2067.3 2050.8
2032.2 2017.2 2010.7 2006.7 2029.8 2111.9 2289.8 2574 2963.2 3407.1
3889.9 4447.5 5148.8 6026.1 7157.6 7753.6 7288.8 6711.6 6184.3 5618.2
4724.8 3690.4 2665.8 1665.2 802.6 259.3 0
1475.6 1592.9 1727.4 1860.6 1958.8 2018.6 2046.8 2053.8 2058.4 2062.4
2069 2083.1 2108.8 2141 2194.2 2305.4 2500.2 2782.7 3150.8 3589.6
4115.2 4720.2 5418.3 6173 6929.6 7130.6 6704.2 6155.5 5579.4 4924.1
4006.4 3019.8 2101.7 1279.5 597.9 190.5 0
1475.6 1586.9 1706.3 1826.4 1918.4 1974.7 2009 2028.2 2049.5 2074.1
2105.8 2148.9 2206.9 2275.4 2358.6 2498.8 2710.6 2991.4 3338.2 3772
4340.5 4993 5687.8 6319.7 6701.7 6507.7 6119.6 5599.5 4974.6 4230
3288.1 2349.3 1537.6 893.8 393.2 121.7 0
